![Miniature plug-in relay5 A2 COwithout LED24 V AC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/f/pf153521_2.jpg)
Miniature plug-in relay5 A2 COwithout LED24 V AC
Incl. Tax
Incl. Tax
All Sellers
![Miniature plug-in relay5 A2 COwithout LED24 V AC](https://eshop-th.se.com/media/catalog/product/p/f/pf153521_2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature plug-in relay5 A2 COwithout LED24 V AC
Incl. Tax
Incl. Tax
Description
- This Zelio RXM miniature plug-in relay has a control coil voltage of 24V AC and has 2 changeover contacts double pole double throw with a rating of 5A
- It has a large choice of number of contacts for high rated current use with space-saving design
- It also offers one-step lockable test button
- It helps to reduce the size of enclosures and increase machine reliability: you can mount nearly everywhere
- The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts
- Workablity for hard-wired logic automated systems to complement the functions of industrial progammable logic controllers (PLCs)
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM2LB1B7 |
Control Type | Without Push-Button |
Warranty Period | 18 months |
Product or component type | Plug-in relay |
Product Type | Zelio Relay |
tax text on product card | Incl. Tax |
Mechanical Durability | 10000000 cycles |
Electric Durability | 100000 cycles for resistive load |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 36 g |
Contacts Type and Composition | 2 C/O |
[Uc] control circuit voltage | 24 V |
AC/DC | AC |
[Ithe] Conventional Enclosed Thermal Current | 5 A |
Status LED | Without LED |
Range of Product | Harmony Electromechanical Relays |
Device Short Name | RXM |
Breaking Capacity | 25kA |
Product Category | Relay |
Range | Zelio Relay |
Package1 Length*Width*Height (dimensions) | 4.596 x 2.751 x 2.099 cm |