![Miniature circuit breaker - C60H - 1 pole - 15 A - C curve main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9n61510_1.jpg)
Miniature circuit breaker - C60H - 1 pole - 15 A - C curve
Description
- This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB)
- It has 1P, rated current 15A and C tripping curve
- The rated short circuit breaking capacity goes up to 10kA at 220VDC conforming to EN 60947-2 standard and 10kA at 220VDC conforming to EN 60947-2 standard
- This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
- This miniature circuit breaker protects circuit against short circuit and overload current
- It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time
- The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy)
- This device is dedicated to industrial control, automations, transport and renewable energy applications
- It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is 250VDC
- The Ui rated insulation voltage is 500VDC
- The Uimp rated impulse withstand voltage is 6kV
- The operating frequency is 50Hz or 60Hz
- It is DIN rail mountable
- Its width is 2 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The weight is 0.128kg
- According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
- The operating temperature is -25°C to 70°C
- The storage temperature is -40°C to 85°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N61510 |
[In] rated current (AT) | 15 A |
Warranty Period | 18 months |
Product Type | Acti 9 C60H-DC, C60PV-DC |
tax text on product card | Incl. Tax |
Curve Code | C |
Package 1 Weight | 0.112 kg |
Number of Poles | 1 P |
Product Category | Acti9 Devices for DC Circuits (Direct Currrent) |
Range | Acti 9 C60H-DC, C60PV-DC |
Package1 Length*Width*Height (dimensions) | 0.85 x 0.18 x 0.7 cm |