![Miniature circuit-breaker, Acti9 iK60N, 1P, 16 A, C curve, 6000 A (IEC 60898-1) main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9k27116_1.jpg)
Miniature circuit-breaker, Acti9 iK60N, 1P, 16 A, C curve, 6000 A (IEC 60898-1)
Incl. Tax
Incl. Tax
All Sellers
![Miniature circuit-breaker, Acti9 iK60N, 1P, 16 A, C curve, 6000 A (IEC 60898-1)](https://eshop-th.se.com/media/catalog/product/a/9/a9k27116_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit-breaker, Acti9 iK60N, 1P, 16 A, C curve, 6000 A (IEC 60898-1)
Incl. Tax
Incl. Tax
Description
- This Acti9 iK60N product is a low voltage miniature circuit breaker (MCB)
- It is a 1P circuit breaker with 1 protected pole and 16A In rated current and C tripping curve
- The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard
- This product is compliant with EN/IEC 60898-1 standard
- This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation
- It has a double clip for dismounting with comb busbar in place
- It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
- The Ui rated insulation voltage is 440VAC
- The Uimp rated impulse withstand voltage is 4kV
- The operating frequency is 50Hz or 60Hz
- It can be mounted on DIN rail for modular installation
- Its width is 2 pitches of 9mm
- The product colour is white (RAL9003)
- The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm
- The weight is 100g
- It has an IP20 degree of protection
- It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard
- The operating temperature is -25°C to 60°C
- The storage temperature is -40°C to 85°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9K27116 |
Control Type | Toggle |
[In] rated current (AT) | 16 A |
Poles Description | 1P |
Product or component type | Miniature circuit-breaker |
Product Type | Acti 9 iK60 |
tax text on product card | Incl. Tax |
Network Frequency | 50/60 Hz |
Magnetic Tripping Limit | 5...10 x In |
Wire Stripping Limit | 14 mm for top or bottom connection |
Mechanical Durability | 20000 cycles |
Electric Durability | 10000 cycles |
Curve Code | C |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 98 g |
Breaking Capacity (IEC 60898-1) | 6000 A |
Number of Poles | 1 P |
Device Short Name | iK60N |
Device Application | Distribution |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iK60 |
Package1 Length*Width*Height (dimensions) | 1.8 x 9.5 x 7.5 cm |