![Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2) main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/b/pb107920_1.jpg)
Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
Incl. Tax
Incl. Tax
All Sellers
![Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)](https://eshop-th.se.com/media/catalog/product/p/b/pb107920_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
Incl. Tax
Incl. Tax
Description
- This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB)
- It is a 3P circuit breaker with 3 protected poles, 100A rated current and C tripping curve
- The rated short circuit breaking capacity goes up to 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard
- It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
- This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation
- The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit
- It has good overvoltage withstand capacity
- The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 230VAC to 400VAC, 380VAC to 415VAC or 440VAC
- The Ui rated insulation voltage is 500VAC The frequency is 50Hz or 60Hz
- The product can be clipped on a DIN rail
- Its width is 9 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The dimensions are (W) 81mm x (H) 81mm x (D) 73mm
- The weight is 0.615kg
- It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
- The operating temperature is -25°C to 70°C
- The storage temperature is -40°C to 85°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N18367 |
Control Type | Toggle |
[In] rated current (AT) | 100 A |
Poles Description | 3P |
Warranty Period | 18 months |
Product or component type | Miniature circuit-breaker |
Product Type | Acti 9 C120 |
tax text on product card | Incl. Tax |
Network Frequency | 50/60 Hz |
Magnetic Tripping Limit | 5...10 x In |
Wire Stripping Limit | 15 mm |
Mechanical Durability | 20000 cycles |
Electric Durability | 5000 cycles conforming to IEC 60947-2 |
Curve Code | C |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 580 g |
Breaking Capacity (IEC 60898-1) | 10000 A |
Breaking Capacity (IEC 60947-2) | 10 kA |
Number of Poles | 3 P |
Device Short Name | C120N |
Device Application | Distribution |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 C120 |
Package1 Length*Width*Height (dimensions) | 8.2 x 7.2 x 8 cm |