![Miniature circuit-breaker, Acti9 C120H, 4P, 80 A, D curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2) main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/b/pb107922_1.jpg)
Miniature circuit-breaker, Acti9 C120H, 4P, 80 A, D curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
Description
- This Acti9 C120H is a low voltage multistandard miniature circuit breaker (MCB)
- It is a 4P circuit breaker with 4 protected poles, 80A rated current and D tripping curve
- The rated short circuit breaking capacity goes up to 15000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 15000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard
- This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
- This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation
- The presence of green strip guarantees that contacts open physically and allows work to be carried out safely on the downstream circuit
- Its fast closing mechanism improves its service life
- Acti9 C120 offer is dedicated to industrial and tertiary buildings
- It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is going from 380VAC to 415VAC
- The Ui rated insulation voltage is 500VAC
- Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
- The product can be clipped on a DIN rail
- Its width is 12 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The dimensions are (W) 108mm x (H) 81mm x (D) 73mm
- The weight is 0.82kg
- It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
- The operating temperature is -30°C to 60°C
- The storage temperature is -40°C to 70°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N18523 |
Control Type | Toggle |
[In] rated current (AT) | 80 A |
Poles Description | 4P |
Warranty Period | 18 months |
Product or component type | Miniature circuit-breaker |
Product Type | Acti 9 C120 |
tax text on product card | Incl. Tax |
Network Frequency | 50/60 Hz |
Magnetic Tripping Limit | 10...14 x In |
Wire Stripping Limit | 15 mm |
Mechanical Durability | 20000 cycles |
Electric Durability | 5000 cycles conforming to IEC 60947-2 |
Curve Code | D |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 776 g |
Breaking Capacity (IEC 60898-1) | 15000 A |
Breaking Capacity (IEC 60947-2) | 15 kA |
Number of Poles | 4 P |
Device Short Name | C120H |
Device Application | Distribution |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 C120 |
Package1 Length*Width*Height (dimensions) | 10.8 x 8.8 x 7.5 cm |