![circuit breaker EasyPact EZC100F - TMD - 80 A - 3 poles 3d main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/z/ezc100f3080t.jpg)
circuit breaker EasyPact EZC100F - TMD - 80 A - 3 poles 3d
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/e/z/ezc100f3080t.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker EasyPact EZC100F - TMD - 80 A - 3 poles 3d
Incl. Tax
Incl. Tax
Product Details
Activity | PPCCB |
---|---|
Part Number | EZC100F3080T |
[In] rated current (AT) | 80 A |
No of Poles | 3P |
Product Type | MCCB EZC CB |
tax text on product card | Incl. Tax |
Package 1 Weight | 810.0 g |
Green Premium Label | No |
Breaking Capacity | F |
Trip Unit Rating | 80-80 A at 50 deg C |
Product Category | Circuit Breakers |
Package1 Length*Width*Height (dimensions) | 14 x 8.5 x 9.5 cm |
Frame size (AF) | 100 A |
Pincode Group | Thailand |