![Mechanical interlock, TeSys Deca contactors LC1D09-D38 LC1DT20-DT40 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/a/lad9v2.jpg)
Mechanical interlock, TeSys Deca contactors LC1D09-D38 LC1DT20-DT40
Incl. Tax
Incl. Tax
All Sellers
![Mechanical interlock, TeSys Deca contactors LC1D09-D38 LC1DT20-DT40](https://eshop-th.se.com/media/catalog/product/l/a/lad9v2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Mechanical interlock, TeSys Deca contactors LC1D09-D38 LC1DT20-DT40
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LAD9V2 |
Product Type | mechanical interlock |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 10.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 2 x 8 x 11.1 cm |