![Mechanical and electrical interlock, TeSys Deca reversing & changeover, 2 contactors LC1D115-D150 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/a/la9d11502.jpg)
Mechanical and electrical interlock, TeSys Deca reversing & changeover, 2 contactors LC1D115-D150
Incl. Tax
Incl. Tax
All Sellers
![Mechanical and electrical interlock, TeSys Deca reversing & changeover, 2 contactors LC1D115-D150](https://eshop-th.se.com/media/catalog/product/l/a/la9d11502.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Mechanical and electrical interlock, TeSys Deca reversing & changeover, 2 contactors LC1D115-D150
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LA9D11502 |
Product Type | mechanical interlock |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 294.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 8.2 x 9.6 x 23 cm |