power meter PowerLogic PM5100, without communication, up to 15th Harmonic, 1DO 33 alarms

METSEPM5100
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 64 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 415 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 35 to 690 VAC at 47 to 63 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 47 to 63 Hz. Communication is pulse output only. The meter also has 33 configurable alarms. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.83 inches (72 millimetres), height 3.78 inches (96 millimetres) and product weight 13.4 onces (380 g).

Product Details

Activity DPLVP
Part Number METSEPM5100
Green Premium Label No
Breaking Capacity 25kA
Range PM5000 series
Package1 Length*Width*Height (dimensions) 0 x 96 x 96 mm

Seller Information

Documents

Reviews