power meter PowerLogic PM5561, 2 ethernet, up to 63th Harmonic, 1,1MB 4DI/2DO 52 alarms, MID
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
power meter PowerLogic PM5561, 2 ethernet, up to 63th Harmonic, 1,1MB 4DI/2DO 52 alarms, MID
Incl. Tax
Incl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Part Number | METSEPM5561 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | PM5000 series |
Package1 Length*Width*Height (dimensions) | 0 x 96 x 96 mm |