EasyLogic PM2X30 - I/O Module - Analogue - 1 input + 1 output

METSEPM2KANLGIO11
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Optional Input Output module compatible with EasyLogic PM2130, PM2230 devices that provides additional analog inputs outputs. This analog module provides 1 analog input that support 4 to 20mA. Plus 1 analog output that can be assiciated to one out of 40 instantaneous parameters. The analog outputs support 4 to 20mA. Analog inputs and outputs are setted-up and configured through ION set-up software utility tool. The option modules are attached to the back of the meter providing connection for control power and interfacing bus. The EasyLogic PM2130 and PM2230 devices allow a maximum of 1 input/output option modules per meter.

Product Details

Activity DPLVP
Part Number METSEPM2KANLGIO11
Green Premium Label No
Breaking Capacity 25kA
Range PM2000 series
Package1 Length*Width*Height (dimensions) 0 x 90.5 x 53 mm

Seller Information

Documents

Reviews