EASYLOGIC DM6200H VAF PF DPM RS48 CL1.0

METSEDM6200HCL10RS
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This digital panel meter is part of the EasyLogic Digital Panel Meter Series. The device is able to analyse the load and indicate current burden with a tricolor bar. Providing Class 1 active energy accuracy per IEC 62053-21 standard, the meter will measure voltage, current and power factor. Communication protocol is Modbus with RS485 port support. The meter has a 4 digits, eight segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 80 mm in depth, for a product weight of 400 g.

Product Details

Activity DPLVP
Part Number METSEDM6200HCL10RS
Green Premium Label No
Breaking Capacity 25kA
Range EasyLogic DM6xxx
Package1 Length*Width*Height (dimensions) 0 x 96 x 96 mm

Seller Information

Documents

Reviews