Modicon Standard Unmanaged Switch - 5 ports for copper

MCSESU053FN0
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon Networking range, an offer of Modicon Standard Unmanaged Switch. This unmanaged switch comes with Ethernet TCP/IP protocol. It comes with 5 transmission ports copper cable. It provides simple connectivity for multiple Ethernet devices and gives customers more options with industrial grade application. This product works at a power consumption of 1.3W and a rated voltage from 12V to 24V DC. It has a removable 3-pin power supply connector . Its dimensions are 26mm (width) x 102mm (height) x 79mm (depth) and weighs 0.125 kg. It has shielded connectors which is suitable for small, isolated networks or system with light network traffic and network with low complexity levels. It is CE, UL, RCM, UKCA, EAC certified and conforms to UL 61010 and EN/IEC 61131 standards. It is designed to be mounted on a symmetrical DIN rail. It provides low power consumption and compact footprint. It also provides simple connectivity for multiple Ethernet device. The Modicon Networking range offers you a smart and flexible way to integrate Ethernet solutions into your operation, from the device level to the control network and to your corporate network.

Product Details

Activity IDPAC
Part Number MCSESU053FN0
Green Premium Label No
Breaking Capacity 25kA
Range ConneXium - Ethernet
Package1 Length*Width*Height (dimensions) 0 x 26 x 102 mm

Seller Information

Documents

Reviews