Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, white, 22mm push button, black marked up arrow
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, white, 22mm push button, black marked up arrow
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB2BY4907 |
Product Type | marked legend |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 0.9 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XAC |
Package1 Length*Width*Height (dimensions) | 0.1 x 3 x 4 cm |