![Marked head push-button Ø 22 - flush spring return - 1NO main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/a/xa2ea3351_1.jpg)
Marked head push-button Ø 22 - flush spring return - 1NO
Incl. Tax
Incl. Tax
All Sellers
![Marked head push-button Ø 22 - flush spring return - 1NO](https://eshop-th.se.com/media/catalog/product/x/a/xa2ea3351_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Marked head push-button Ø 22 - flush spring return - 1NO
Incl. Tax
Incl. Tax
Description
- This Harmony XA2 modular flush black push button operates with a spring return / impulse mechanism
- It has a metal bezel
- This flush push button provides an ergonomic interface for controlling your machines
- It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections
- Its schematic is clearly distinguishable thanks to clear colors and markingsminimizing errors during initial wiring and later maintenance operations
- It is impact resistantdust resistantwater resistant and vibration resistant thanks to its IP65making it ideal for operation in harsh environments
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EA3351 |
Product or component type | Complete push-button |
Product Type | Harmony Easy XA2E |
tax text on product card | Incl. Tax |
Mechanical Durability | 1500000 cycles |
Electric Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4 |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 35 g |
Contacts Type and Composition | 1NO |
Color | Black |
Button Type | Marked Head |
Range of Product | Easy Harmony XA2 |
Type of Operator | Spring Return |
Device Short Name | XA2 |
Product Category | Push Button |
Range | Harmony Easy XA2E |
Package1 Length*Width*Height (dimensions) | 60 x 40 x 30 cm |