Manual transfer switch, GoPact MTS 200, 4 poles, 200A, 415VAC 50/60Hz, extended rotary handle, open transition
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Manual transfer switch, GoPact MTS 200, 4 poles, 200A, 415VAC 50/60Hz, extended rotary handle, open transition
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPATS |
---|---|
Part Number | GM20D4N2004BEE |
Package 1 Weight | 4 Kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | GoPact MTS |
Package1 Length*Width*Height (dimensions) | 210 x 138 x 154 mm |