![Mounting plate for 35 mm rail - for regulated switch mode power supply main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/b/abl2k02_1.jpg)
Mounting plate for 35 mm rail - for regulated switch mode power supply
Incl. Tax
Incl. Tax
All Sellers
![Mounting plate for 35 mm rail - for regulated switch mode power supply](https://eshop-th.se.com/media/catalog/product/a/b/abl2k02_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Mounting plate for 35 mm rail - for regulated switch mode power supply
Incl. Tax
Incl. Tax
Product Details
Activity | IDMST |
---|---|
Part Number | ABL2K02 |
Product Type | Phaseo Easy ABL2 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 28 g |
Breaking Capacity | 25kA |
Product Category | Accessory |
Range | Phaseo Easy ABL2 |
Package1 Length*Width*Height (dimensions) | 5.6 x 3.8 x 1 cm |