MOUNTING BOX WITH 20 MM END ENTRIES PVC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING BOX WITH 20 MM END ENTRIES PVC
Incl. Tax
Incl. Tax
Product Details
Activity | HDSPE |
---|---|
Part Number | 238-WE |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 125.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Clipsal - Mounting Accessories |
Package1 Length*Width*Height (dimensions) | 3.9 x 7.5 x 11.6 cm |