![Motor circuit breaker, TeSys Deca, 3P, 37-50 A, thermal magnetic, EverLink terminals main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/g/v/gv3p50.jpg)
Motor circuit breaker, TeSys Deca, 3P, 37-50 A, thermal magnetic, EverLink terminals
Incl. Tax
Incl. Tax
All Sellers
![Motor circuit breaker, TeSys Deca, 3P, 37-50 A, thermal magnetic, EverLink terminals](https://eshop-th.se.com/media/catalog/product/g/v/gv3p50.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Motor circuit breaker, TeSys Deca, 3P, 37-50 A, thermal magnetic, EverLink terminals
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GV3P50 |
Product Type | motor circuit breaker |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.008 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys GV3 |
Package1 Length*Width*Height (dimensions) | 16 x 6.5 x 14.5 cm |