Motor circuit breaker, TeSys Deca, 3P, 1-1.6 A, thermal magnetic, screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Motor circuit breaker, TeSys Deca, 3P, 1-1.6 A, thermal magnetic, screw clamp terminals
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2ME06 |
Product Type | motor circuit breaker |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 253.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys GV2 |
Package1 Length*Width*Height (dimensions) | 4.5 x 8.5 x 9 cm |