Motor circuit breaker GZ1 - 3 poles 3d - 9..14A - thermomagnetic trip unit

GZ1E16
login_green To View the best prices please Sign in / Register.
Out of stock

Description

GZ1 E are 3 poles 3d thermal-magnetic circuit breakers specifically designed for the control and protectin of motors conforming to standards IEC 60947-2 and IEC 60947-4-1. Setting range of thermal trips is 9-14A with thermomagnetic trip unit. It provides IP 41 in GV2 MC01 enclosure and IP 55 in GV2 MC02 enclosure protection. It procures standard reliability and durability with 0.1 Mcycles electrical/mechanical durability. These circuit breakers are designed for connection by screw clamp terminals. Available worldwideit is multi-standards certified (IECULCSACCCEACMarine) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number GZ1E16
Control Type Push-Button
Poles Description 3P
Product or component type 75 % at 500 v ac 50/60 hz conforming to iec 60947-2
Product Type Easypact TVS Motor circuit breaker
tax text on product card Incl. Tax
Network Frequency 50/60 Hz conforming to IEC 60947-2
Mechanical Durability 100000 cycles
Electric Durability 100000 cycles for AC-3
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 272.2 g
Device Short Name GZ1E
Device Application motor
Range Easypact TVS
Package1 Length*Width*Height (dimensions) 9 x 8.5 x 4.5 cm

Seller Information

Documents

Reviews