Motor circuit breaker GZ1 - 3 poles 3d - 4..6.3A - thermomagnetic trip unit

GZ1E10
login_green To View the best prices please Sign in / Register.
Out of stock

Description

GZ1 E are 3 poles 3d thermal-magnetic circuit breakers specifically designed for the control and protectin of motors conforming to standards IEC 60947-2 and IEC 60947-4-1. Setting range of thermal trips is 4-6.3A with thermomagnetic trip unit. It provides IP 41 in GV2 MC01 enclosure and IP 55 in GV2 MC02 enclosure protection. It procures standard reliability and durability with 0.1 Mcycles electrical/mechanical durability. These circuit breakers are designed for connection by screw clamp terminals. Available worldwideit is multi-standards certified (IECULCSACCCEACMarine) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number GZ1E10
Control Type Push-Button
Poles Description 3P
Product or component type 75 % at 690 v ac 50/60 hz conforming to iec 60947-2
Product Type Easypact TVS Motor circuit breaker
tax text on product card Incl. Tax
Network Frequency 50/60 Hz conforming to IEC 60947-2
Mechanical Durability 100000 cycles
Electric Durability 100000 cycles for AC-3
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 268 g
Device Short Name GZ1E
Device Application motor
Range Easypact TVS
Package1 Length*Width*Height (dimensions) 9 x 8.5 x 4.8 cm

Seller Information

Documents

Reviews