![Motor circuit breaker GZ1 - 3 poles 3d - 17..23A - thermomagnetic trip unit main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/g/z/gz1e-tvs-mpcb_2.jpg)
Motor circuit breaker GZ1 - 3 poles 3d - 17..23A - thermomagnetic trip unit
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GZ1E21 |
Control Type | Push-Button |
Poles Description | 3P |
Product or component type | 40 % at 400/415 v ac 50/60 hz conforming to iec 60947-2 |
Product Type | Easypact TVS Motor circuit breaker |
tax text on product card | Incl. Tax |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
Mechanical Durability | 100000 cycles |
Electric Durability | 100000 cycles for AC-3 |
Package 1 Weight | 280.000 g |
Device Short Name | GZ1E |
Device Application | motor |
Range | Easypact TVS |
Package1 Length*Width*Height (dimensions) | 90 x 47 x 83 cm |