Multifunction control unit, TeSys Ultra, 1P/3P, 0.35 to 1.05A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil

LUCMT1BL
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys U multifunction control unit to be inserted in advanced power bases LUB120, LUB320, LUB380 to form a TeSys U starter controller, for 1-phase motor applications up to 0.04kW@400V and 3-phase up to 0.09kW@400V. It provides full protection to motors with a rated current Ir 0.35-1.5A (Ir adjustable), overload class selectable 5-30, short circuit at 13 x Irmax, overcurrent at 14.2 x Ir, phase loss, insulation fault (protection of equipment only). Equipped with a LCD display and a 4-button keyboard for the setting of protection and alarm parameters, and display of electrical values and events. RS485 Modbus communication RJ45 port available for remote control and integration with SoMove/MachineExpert. To be used with a 24V DC voltage for the control of the starter (through the control terminals A1/A2 located in the power base), it must be supplied with an external 24V DC power supply. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LUCMT1BL
Green Premium Label No
Breaking Capacity 25kA
Range TeSys U
Package1 Length*Width*Height (dimensions) 0 x 45 x 66 mm

Seller Information

Documents

Reviews