Advanced control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, protection & diagnostic, class 20, 24VDC coil

LUCD05BL
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys U control and diagnostic unit to be inserted in advanced power bases LUB120, LUB320, LUB380 to form a TeSys U starter controller, for 3-phase motor applications up to 1.5kW@400V. It provides full protection to motors with a rated current Ir 1.25-5A (Ir adjustable), overload tripping class 20, short circuit at 13 x Irmax, overcurrent at 14.2 x Ir, phase loss, insulation fault (protection of equipment only). It provides a thermal overload alarm to be used locally using a LUFDA module or remotely using a LULC module, and a test push button for overload simulation. To be used with a 24V DC voltage for the control of the starter (through the control terminals A1/A2 located in the power base). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LUCD05BL
Green Premium Label No
Breaking Capacity 25kA
Range TeSys U
Package1 Length*Width*Height (dimensions) 0 x 45 x 66 mm

Seller Information

Documents

Reviews