![Advanced control unit, TeSys Ultra, 3P, 3 to 12A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/u/lucb12fu.jpg)
Advanced control unit, TeSys Ultra, 3P, 3 to 12A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
Incl. Tax
Incl. Tax
All Sellers
![Advanced control unit- TeSys Ultra- 3P- 3 to 12A- 690VAC- protection & diagnostic- class 10- 110 to 240VAC/DC coil](https://eshop-th.se.com/media/catalog/product/l/u/lucb12fu.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Advanced control unit, TeSys Ultra, 3P, 3 to 12A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LUCB12FU |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys U |
Package1 Length*Width*Height (dimensions) | 0 x 45 x 66 mm |