Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V, Advanced power base

LUB320
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys U advanced power base, 3 poles (3NO), 32A/690V, to be completed with a control unit LUC to form a TeSys U starter controller, for 3-phase motor applications up to 15kW@400V. Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" starter controller with basic or advanced protection and control functions. It is equipped with auxiliary signaling contacts (1NO+1NC), a control terminal block, and blanking shutters covering the empty cavities. It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour. Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle. Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LUB320
Green Premium Label No
Breaking Capacity 25kA
Range TeSys U
Package1 Length*Width*Height (dimensions) 0 x 45 x 154 mm

Seller Information

Documents

Reviews