Thermal overload relay,TeSys Deca,1.6-2.5A,1NO+1NC,class 10A,lugs terminal,for unbalanced loads

LR3D076
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys LRD thermal overload relay, 2.5A/690V, thermal setting range 1.6-2.5A, tripping class 10A, for protection of 3-phase motors 0.75kW@400V. Non differential device, it can be used with unbalanced loads. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LR3D076
Green Premium Label No
Breaking Capacity 25kA
Range TeSys LR.D
Package1 Length*Width*Height (dimensions) 0 x 45 x 66 mm

Seller Information

Documents

Reviews