Linergy FT - Comb busbar - 63 A - 4 tap-offs - 45 mm pitch
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2G445 |
Product Type | comb busbar |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 78.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 1 x 3.5 x 18 cm |