![Linergy FT - Comb busbar - 63 A - 2 tap-offs - 54 mm pitch main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/g/v/gv2g254.jpg)
Linergy FT - Comb busbar - 63 A - 2 tap-offs - 54 mm pitch
Incl. Tax
Incl. Tax
All Sellers
![Linergy FT - Comb busbar - 63 A - 2 tap-offs - 54 mm pitch](https://eshop-th.se.com/media/catalog/product/g/v/gv2g254.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy FT - Comb busbar - 63 A - 2 tap-offs - 54 mm pitch
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2G254 |
Product Type | comb busbar |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 40.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 1 x 8 x 14 cm |