line filter module - 340 kW - 380...480 V

VW3A7262
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDSDS
Package 1 Weight 145.0 kg
Green Premium Label No
Breaking Capacity 25kA
Range Altivar Active Front End
Package1 Length*Width*Height (dimensions) 129.0 x 38.0 x 53.0 cm

Seller Information

Documents

Reviews