Limit switch, Limit switches XC Standard, XCKP, steel roller plunger, 1NC+1 NO, snap, M16

XCKP2102P16
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XCKP compact format (CENELEC EN 50047) limit switch has a steel roller plunger and a plastic body. This limit switch has a double insulated thermoplastic body, a modular design allowing easier maintenance and a compact CENELEC EN50047 format. It is IP66 and IK04 impact resistant, making it ideal for heavy duty use in harsh conditions. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947.-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508 standards. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head.

Product Details

Activity IDSEN
Part Number XCKP2102P16
Product Type limit switch
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 79.0 g
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Standard
Package1 Length*Width*Height (dimensions) 3 x 3.6 x 9.2 cm

Seller Information

Documents

Reviews