Limit switch, Limit switches XC Standard, XCKMR, stay put crossed rods lever 6 mm, 2x(2 NC), slow, Pg13

XCKMR54D1
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XC Special range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 x (2 normally closed), slow-break, staggered contacts with positive opening operation. It is a safety switch with a rated operational current of 3A at 240V, 0.55A at 125V and a conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection. It is an IP66 and IK07 rated product. It offers long mechanical life with a mechanical durability of about 2 million operating cycles. This rotary head limit switch has a fixed type body which is made of Zamak. Its dimensions are 200mm (width) x 59mm (depth) x 118mm (height) and weighs 0.55kg. It is suitable for hoisting handling, mining minerals metals and all others strong environmental constraints (foundry, welding automotive industries) applications etc. This product is certified by UL, CSA, CE and CCC. It complies with UL 508, EN/IEC 60947-5-1 and CSA C22.2 No 14 standards. Complete unit with 3 cable entries and positive opening contacts, one per position. This special limit switch is dedicated to severe environments and heavy duty service.

Product Details

Activity IDSEN
Part Number XCKMR54D1
Product Type limit switch
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 725.0 g
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Special
Package1 Length*Width*Height (dimensions) 13 x 11 x 23 cm

Seller Information

Documents

Reviews