Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic plastic round rod 6 mm L=200 mm, -40...70 °C

ZCKY59
login_green To View the best prices please Sign in / Register.
Out of stock

Description

ZC products are part of the XC standard range, an offer of limit switches. The ZCKY59 is a limit switch lever compatible with the ranges XCKS, XCKL, XCKJ, and XCKM. This lever is made of a thermoplastic plastic round rod (6mm diameter, 200mm length), it can operate between -40°C and +70°C, and can be actuated by any moving part. This limit switch lever is made of plastic. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.

Product Details

Activity IDSEN
Part Number ZCKY59
Product Type limit switch lever
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 24.0 g
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Standard
Package1 Length*Width*Height (dimensions) 1 x 2.5 x 20 cm

Seller Information

Documents

Reviews