Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever plunger horizontal direction

ZCKD21
login_green To View the best prices please Sign in / Register.
Out of stock

Description

ZC products are part of the XC standard range, an offer of limit switches. The ZCKD21 is a limit switch head compatible with the ranges XCKM and XCKL. This limit switch head is made of a thermoplastic roller lever plunger horizontal direction. This limit switch head is made of plastic. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.

Product Details

Activity IDSEN
Part Number ZCKD21
Product Type limit switch head
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 85 g
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Standard
Package1 Length*Width*Height (dimensions) 3.5 x 6.3 x 7.5 cm

Seller Information

Documents

Reviews