Limit switch head, Limit switches XC Standard, ZCE, steel roller plunger
Description
Product Details
Activity | IDSEN |
---|---|
Part Number | ZCE02 |
Product Type | limit switch head |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 10 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | OsiSense XC Standard |
Package1 Length*Width*Height (dimensions) | 0.594 x 1.579 x 2.945 cm |