Limit switch head, Limit switches XC Standard, ZC2J, without lever spring return left and right actuation

ZC2JE04
login_green To View the best prices please Sign in / Register.
Out of stock

Description

ZC products are part of the XC standard range, an offer of limit switches. The ZC2JE04 is a limit switch head compatible with the range XC2J. This limit switch rotary head is actuated from left and right (clockwise and counterclockwise) and does not have an operating lever spring return. Without spring return operating lever. It supports lateral approach in 2 directions. The movement of limit switch operating head is rotary. This limit switch head is made of metal and it weighs 0.21kg. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with XC2J series limit switches. Its associated bodies are ZC2JC48, ZC2JC4, ZC2JD4 and lever are ZC2JY12, ZC2JY11, ZC2JY81, ZC2JY51, ZC2JY31, ZC2JY13. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs. Special format limit switches for severe environments.

Product Details

Activity IDSEN
Part Number ZC2JE04
Product Type limit switch head
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 220.0 g
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Special
Package1 Length*Width*Height (dimensions) 4.8 x 9.5 x 4.8 cm

Seller Information

Documents

Reviews