Light block for head Ø22 mm, Harmony XB4, XB5, green, integral LED, 230...240 V AC

ZBVM3
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony ZB, green light block operates with an integral LED. It is supplied with 230V to 240V AC and uses screw clamp terminals. It has a plastic body. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It features high endurance LED lighting for less replacement and process downtimes. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

Product Details

Activity IDSIG
Part Number ZBVM3
Product Type light block
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 9.25 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4
Package1 Length*Width*Height (dimensions) 1 x 3.5 x 4.5 cm

Seller Information

Documents

Reviews