Light block for head Ø22 mm, Harmony XALD, XALK, red, integral LED, mounting in back of enclosure, screw clamp terminal, 230...240 V AC

ZALVM4
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This red light block with integral LED allows fast and easy replacement and configuration of your signaling units. It is supplied with 230V to 240V AC and it connects with simple screw-clamp connections. It is easily installed on compatible illuminated push button or selector switch units via clip together assembly. It is compatible with Harmony XB5 diameter 22mm control and signaling units. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index.

Product Details

Activity IDSIG
Part Number ZALVM4
Product Type light block
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 10.333 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XALD, XALK
Package1 Length*Width*Height (dimensions) 1 x 3.5 x 4.5 cm

Seller Information

Documents

Reviews