TeSys LG - enclosed DOL starter - 1...1.6 A - 380/400 V AC coil

LG1K065Q706
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starter with contactor, switch disconnector, and thermal magnetic circuit breaker, 3 poles, for emergency stop switching in non-reversing motor applications 0.55kW@400V AC-3. Polycarbonate enclosure providing IP55 protection, equipped with a white pushbutton Start (I), a black pushbutton Stop (O), and a lockable emergency Stop with a red/yellow rotary operator for control of isolation. It includes a contactor LC1K with a control circuit 380-400V 50/60Hz, a thermal magnetic circuit breaker GV2ME ensuring isolation, short-circuit and overload protection, and a Vario switch body for emergency stop. Control circuit already prewired between the power phases. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom. It conforms to IEC 60204-1 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LG1K065Q706
Green Premium Label No
Breaking Capacity 25kA
Range TeSys LG, LJ
Package1 Length*Width*Height (dimensions) 0 x 175 x 165 mm

Seller Information

Documents

Reviews