![LED bulb - blue - 24v AC/DC - BA9S main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/d/l/dl1led246_1.jpg)
LED bulb - blue - 24v AC/DC - BA9S
Product Details
Activity | IDSIG |
---|---|
Part Number | DL1LED246 |
Product Type | Harmony Easy XA2E |
tax text on product card | Incl. Tax |
Package 1 Weight | 0.060 kg |
Color | Blue |
Range of Product | Harmony Easy XA2 |
Product Category | LED Bulb |
Range | Harmony Easy XA2E |
Package1 Length*Width*Height (dimensions) | 13 x 5 cm |