Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,65A,380V AC coil,50Hz

LC1E65Q5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS contactor 3 poles for motor applications up to 65A 37kW@440V. It provides a 24V 50Hz AC coil, without built-in auxiliary contacts, power and control connections by screw clamp terminals. 75mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.9 Mcycles electrical durability AC-3 and 5 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LC1E65Q5
Green Premium Label No
Breaking Capacity 25kA
Range EasyPact TVS contactors
Package1 Length*Width*Height (dimensions) 0 x 75 x 127 mm

Seller Information

Documents

Reviews