Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,32A,220V AC coil,50/60Hz,1NO auxiliary contact

LC1E3210M7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS contactor 3 poles for motor applications up to 32A 15kW@440V. It provides a 220V 50/60Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 56mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1 Mcycles electrical durability AC-3 and 8 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LC1E3210M7
Green Premium Label No
Breaking Capacity 25kA
Range EasyPact TVS contactors
Package1 Length*Width*Height (dimensions) 0 x 56 x 84 mm

Seller Information

Documents

Reviews