![Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 48V AC 50/60Hz coil, screw terminal main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1dt40e7.jpg)
Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 48V AC 50/60Hz coil, screw terminal
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1DT40E7 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 0 x 45 x 91 mm |