![Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 24VAC 50/60Hz coil main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d40ab7.jpg)
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 24VAC 50/60Hz coil
Incl. Tax
Incl. Tax
All Sellers
![Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 40A- 24VAC 50/60Hz coil](https://eshop-th.se.com/media/catalog/product/l/c/lc1d40ab7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 24VAC 50/60Hz coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D40AB7 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 0 x 55 x 122 mm |