Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <= 440V, 32A, 230V AC 50/60Hz coil, lugs-ring terminals

LC1D1886P7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D contactor, 4 poles (2NO+2NC), for non-inductive load applications up to 32A/690V AC-1. It provides a 230V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by ring-lugs screw terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LC1D1886P7
Green Premium Label No
Breaking Capacity 25kA
Range TeSys D
Package1 Length*Width*Height (dimensions) 0 x 45 x 91 mm

Seller Information

Documents

Reviews