Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 24VAC 50/60Hz coil, Lugs-ring terminals

LC1D096B7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V). It provides a 24V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by ring-lugs screw terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability to demanding applications. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LC1D096B7
Green Premium Label No
Breaking Capacity 25kA
Range TeSys D
Package1 Length*Width*Height (dimensions) 0 x 45 x 77 mm

Seller Information

Documents

Reviews