Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 24VDC low consumption coil, spring

LC1D093BL
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V). It provides a low consumption 24V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by spring terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LC1D093BL
Green Premium Label No
Breaking Capacity 25kA
Range TeSys D
Package1 Length*Width*Height (dimensions) 0 x 45 x 99 mm

Seller Information

Documents

Reviews