![Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 10-180s, front, screw clamp terminals main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/a/ladt4.jpg)
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 10-180s, front, screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers
![Time delay auxiliary contact block- TeSys Deca- 1NO+1NC- on delay 10-180s- front- screw clamp terminals](https://eshop-th.se.com/media/catalog/product/l/a/ladt4.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 10-180s, front, screw clamp terminals
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LADT4 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 0 x 44 x 48 mm |