![Auxiliary contact block, TeSys Deca, 2NC, front mounting, spring terminals main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/a/ladn023.jpg)
Auxiliary contact block, TeSys Deca, 2NC, front mounting, spring terminals
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LADN023 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 0 x 26 x 48 mm |